Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Single nut with M thread nominal diameter 12mm
Bill of material
MSR1202B-35R35C7-20_(__2.5_1_S)
TYPE
Model No.
MSR1202B
L
Shaft length
mm
Enter value for L
Shaft length
mm
cm
inch
ft
TL
Screw thread length
35.0 mm
SF
Fixed side shaft end shape
SS
Supported side shaft end shape
SN
Position of nut
mm
Enter value for SN
Position of nut
mm
cm
inch
ft
AG
Accuracy grade
AC
Axial play
WAF
Width across flat
DON
Direction of nut
CNSORDERNO
Order number
MSR1202B-35R35C7-20
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031